Technical Information: Series 4000

The new Series 4000 Natural Gas Genset Specifications at a glance

Specifications

The next generation Series 4000 natural gas genset offers the highest power density and the highest kilowatt-per-square-foot ratio in its class. Based on the successful Series 4000 engine, it delivers from 776–2,535 kW, and has been optimized for hot and humid environments.

Understand key features of the next generation Series 4000 natural gas genset, which sets a new standard for powering business operations. To find your power solution effortlessly, download this side-by-side data comparison of our full range of generators—20V, 16V, 12V and 8V models.

Download article

To download this Technical Information, please complete the form below.